On/off valve MS6-EM1-1/4-S

541272

GTIN: 4052568090821

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
3000 l/min
Operating pressure
0 bar - 18 bar
Type of actuation
Manual