On/off valve MS4-EE-1/4-10V24

542578

GTIN: 4052568180607

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
2000 l/min
Operating pressure
4 bar - 10 bar
Type of actuation
Electrical