Quick exhaust valve VBQF-D-G18-Q6

547534

GTIN: 4052568092863

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
Quick exhaust
Pneumatic connection, port 2
G1/8
Standard nominal flow rate, exhaust 0.6->0 MPa (6->0 bar, 87->0 psi)
1300 l/min
Operating pressure
0.2 bar - 10 bar
Type of mounting
Screw-in