Quarter turn actuator DAPS-3840-090-R-F16-T6

553189

GTIN: 4052568195670

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G3/8
Torque at nominal operating pressure and 0° swivel angle
3840 Nm
Swivel angle
90 deg
Flange hole pattern
F16
Shaft connection
T46