Quarter turn actuator DAPS-5760-090-R-F25-T6

553190

GTIN: 4052568195687

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G3/8
Torque at nominal operating pressure and 0° swivel angle
5760 Nm
Swivel angle
90 deg
Flange hole pattern
F25
Shaft connection
T55