Push-in sleeve NPQM-D-S8-E-P10

558813

GTIN: 4052568055479

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve QS-8
Pneumatic connection, port 2
Push-in sleeve QS-8
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal size
6 mm