Guided drive DFM-20-25-B-PPV-A-KF

559477

GTIN: 4052568362713

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
25 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch