Quarter turn actuator DAPS-4000-090-RS2-F25

561694

GTIN: 4052568208875

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G3/8
Torque at nominal operating pressure and 0° swivel angle
5000 Nm
Swivel angle
90 deg
Flange hole pattern
F25
Shaft connection
T55