Plastic tubing PUN-V0-6X2-SW-C

561698

GTIN: 4052568056360

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
6 mm
Inside diameter
2 mm
Temperature-dependent operating pressure
-0.95 bar - 30 bar
Ambient temperature
-35 °C - 60 °C