Plug socket with cable NEBV-HSG2-P-5-N-LE2

566669

GTIN: 4052568057466

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Plug pattern S
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
5 m