Solenoid valve VSVA-B-P53U-D-D2-1R5L

566999

GTIN: 4052568007812

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, pressurised
Standard nominal flow rate (standardised to DIN 1343)
2700 l/min
pneumatic working port
Sub-base size 2 to ISO 5599-1 - G3/8
Type of actuation
Electrical