Plastic tubing PUN-V0-14X2-SW-C

570351

GTIN: 4052568058166

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
14 mm
Inside diameter
9.8 mm
Temperature-dependent operating pressure
-0.95 bar - 9 bar
Ambient temperature
-35 °C - 60 °C