Plastic tubing PAN-MF-16X2-SW

570363

GTIN: 4052568058265

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
16 mm
Inside diameter
12 mm
Temperature-dependent operating pressure
-0.95 bar - 19 bar
Ambient temperature
-60 °C - 100 °C