Stopper cylinder DFSP-Q-40-25-DF-PA

576139

GTIN: 4052568225032

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Impact force
5540 N
Stroke
25 mm
Position detection
Via proximity switch