Stopper cylinder DFSP-50-20-S-PA

576144

GTIN: 4052568225087

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Impact force
6280 N
Stroke
20 mm
Position detection
Via proximity switch