Solenoid valve VUVG-B10-T32C-AZT-F-1H2L-W1

578165

GTIN: 4052568383695

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2 closed monostable
Standard nominal flow rate (standardised to DIN 1343)
150 l/min - 170 l/min
pneumatic working port
Flange
Type of actuation
Electrical