Filter regulator MS6-LFR-1/2-D6-E-R-M-RG-AS

589898

GTIN: 4052568395117

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
6200 l/min
Pressure regulation range
0.3 bar - 7 bar
Grade of filtration
40 µm