Quarter turn actuator DAPS-0360-090-R-F0710-MW

8005005

GTIN: 4052568256548

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
360 Nm
Swivel angle
92 deg
Flange hole pattern
F07 - F10
Shaft connection
T22