Quarter turn actuator DAPS-0106-090-R-F0507-MW-T6

8005014

GTIN: 4052568256630

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
106 Nm
Swivel angle
92 deg
Flange hole pattern
F05 - F07
Shaft connection
T17