Quarter turn actuator DAPS-1920-090-R-F1216-MW-T6

8005025

GTIN: 4052568256746

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
1920 Nm
Swivel angle
92 deg
Flange hole pattern
F12 - F16
Shaft connection
T46