Quarter turn actuator DAPS-0480-090-RS3-F14-MW
8005055
GTIN: 4052568257040
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
560 Nm
Swivel angle
92 deg
Flange hole pattern
F14
Shaft connection
T36

