Quarter turn actuator DAPS-0720-090-RS2-F14-MW

8005061

GTIN: 4052568257101

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
900 Nm
Swivel angle
92 deg
Flange hole pattern
F14
Shaft connection
T36