Quarter turn actuator DAPS-0720-090-RS4-F12-MW

8005064

GTIN: 4052568257132

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
720 Nm
Swivel angle
92 deg
Flange hole pattern
F12
Shaft connection
T36