Vacuum generator OVEM-20-H-B-QO-CE-N-2P

8023700

GTIN: 4052568258511

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
2 mm
Max. vacuum
93 %
Max. suction flow rate against atmosphere
86.5 l/min