Solenoid coil VACN-N-K11-3A-0.5-U4-M

8029140

GTIN: 4052568280444

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Cable
Type of mounting
Via knurled nut
Characteristic coil data
230 V AC: 50 Hz, pick-up power 11.5 VA, holding power 8.0 VA
Degree of protection
IP65