Quarter turn actuator DAPS-0060-090-R-F04-T4

8030603

GTIN: 4052568280635

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
60 Nm
Swivel angle
90 deg
Flange hole pattern
F04
Shaft connection
T14