Quarter turn actuator DAPS-0106-090-R-F0507-T4

8030605

GTIN: 4052568280659

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
106 Nm
Swivel angle
90 deg
Flange hole pattern
F05 - F07
Shaft connection
T17