Connecting cable NEBC-LE4-ES-5-D12G4-ET

8040456

GTIN: 4052568286040

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Cable
Electrical connection 1, connector system
Open end
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M12x1, D-coded to EN 61076-2-101
Cable length
5 m