Solenoid coil VACF-B-K1-16B-1-EX4-M

8059811

GTIN: 4052568290306

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
3-core - Cable with open end
Type of mounting
Via knurled nut
Characteristic coil data
110 V AC: 50/60 Hz, power 4.18 VA
Degree of protection
IP65