Angle seat valve VZXA-A-TS6-13-M2-V13T-16-K-46-17-PR-V4
8060513
GTIN: 4052568290368
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Line connection
Threaded coupling G1/2 to DIN ISO 228
Flow rate Kv
6.6 m³/h
Medium pressure
0 bar - 16 bar
Degree of protection
IP65 - IP67


