Suction cup with connection OGVM-50-S-N-G14F

8073818

GTIN: 4052568300692

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
50 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
90 N
Material suction cup
NBR