Suction cup with connection OGVM-100-S-N-G14F

8073821

GTIN: 4052568300722

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
100 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
351 N
Material suction cup
NBR