Mini slide DGST-6-30-E1A

8078830

GTIN: 4052568446611

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
34 N
Stroke
30 mm
Cushioning
Elastomer cushioning, double-sided, stroke not adjustable
Position detection
Via proximity switch