Compact cylinder AEN-S-10-5-A

8080583

GTIN: 4052568447380

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
41.7 N
Stroke
5 mm
Cushioning
No cushioning