Compact cylinder AEN-S-6-5-A-A
8080591
GTIN: 4052568447465
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
13 N
Stroke
5 mm
Cushioning
No cushioning

