Twin cylinder DGTZ-GF-10-70-P-A

8100560

GTIN: 4052568470470

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
94 N
Stroke
70 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch