Twin cylinder DGTZ-GF-16-90-P-A

8100578

GTIN: 4052568470654

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
242 N
Stroke
90 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch