Quarter turn actuator DFPD-300-RP-90-RS35-F10-R3-C
8102851
GTIN: 4052568455668
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
128.9 Nm
Swivel angle
90 deg
Flange hole pattern
F10
Shaft connection
T22




