Quarter turn actuator DFPD-300-RP-90-RS45-F10-R3-C

8102852

GTIN: 4052568455675

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
165.7 Nm
Swivel angle
90 deg
Flange hole pattern
F10
Shaft connection
T22