Quarter turn actuator DFPD-480-RP-90-RS60-F12-R3-C-VDE2

8102868

GTIN: 4052568455835

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
347.1 Nm
Swivel angle
90 deg
Flange hole pattern
F12
Shaft connection
T27