Quarter turn actuator DFPD-700-RP-90-RS35-F12-R3-C-VDE2

8102885

GTIN: 4052568455903

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
279.5 Nm
Swivel angle
90 deg
Flange hole pattern
F12
Shaft connection
T27