Proportional-pressure regulator VPPI-5L-3-G18-0L6H-V1-S1

8104664

GTIN: 4052568459611

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional pressure regulator
Pneumatic connection, port 1
G1/8
Pressure regulation range
0 bar - 6 bar
Operating pressure
6 bar - 8 bar
Operational voltage range DC
21.6 V - 27.6 V