Linear drive DFPC-100-125-D

8110775

GTIN: 4052568460549

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
125 mm
Position detection
Via proximity switch