Parallel gripper DHPL-40-200-P-A

8112226

GTIN: 4052568573256

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Design
Rack and pinion
Stroke per gripper jaws
100 mm
Position detection
Via proximity switch
Pneumatic connection
G1/8
Operating pressure
0.15 MPa - 0.8 MPa