Solenoid coil VACC-S13-11-K4-1-NM4A

8114078

GTIN: 4052568557218

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Characteristic coil data
14 - 32 V DC: 0.22 - 1.1 W
Degree of protection
IP65