Twin cylinder DGTZ-GF-20- -P-A

8116415

Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
376 N
Stroke
101 mm - 200 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch