Twin cylinder DGTZ-GF-10- -P-A

8116418

Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
94 N
Stroke
81 mm - 150 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch