Twin cylinder DGTZ-GF-6- -P-A

8116420

Loading...
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
34 N
Stroke
51 mm - 60 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch