Solenoid coil VACC-S13-18-K4-1UF-NM4ME

8118327

GTIN: 4052568558734

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Characteristic coil data
24 V DC: 1.8 W - 24 V AC: 40/65 Hz, power 1.8 VA
Degree of protection
IP65