Linear actuator DFPC-200-400-D

8133106

GTIN: 4052568566371

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
200 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
18850 N
Stroke
400 mm
Position detection
Via proximity switch